Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
WJ, WJC
Bill of material
WJ-101410
ORDER
Bearing No.
WJ-101410
FW
Inside Diameter
15.875 mm
EW
Outside Diameter
22.225 mm
B
Bearing Width
15.88 mm
C
Basic dynamic load rating
15.60 kN
CO
Basic static load rating
17.80 kN
CU
Fatigue limit load
2.8 kN
NO
Limiting speeds (Oil)
29000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions